IESNA:LM-63-2002
[TEST]P1389357
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-850-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18989.2
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
135.4 187.5 291.7 557.3 1218.7 1755.2 2171.8 2520.8 2885.4 3307.2 3843.7 4526.0 5458.2 7046.7 9104.0 11333.1 13895.6 15666.4 
16197.6 15588.2 14197.6 12895.6 11645.6 10104.0 6593.6 3364.5 1786.4 1359.3 1239.6 1218.7 1192.7 895.8 442.7 333.3 109.4 41.7 0.0 
135.4 182.3 281.2 572.9 1197.9 1781.2 2166.6 2510.4 2880.2 3338.5 3848.9 4520.7 5468.6 6953.0 9150.9 11411.2 13822.6 15603.9 
16260.1 15692.4 14317.4 13036.2 11666.4 10104.0 6749.9 3302.0 1828.1 1375.0 1244.8 1213.5 1192.7 901.0 437.5 328.1 109.4 41.7 0.0 
135.4 182.3 270.8 526.0 1104.1 1682.3 2161.4 2494.7 2885.4 3333.3 3848.9 4531.2 5380.1 6578.0 8614.4 11124.8 13807.0 15713.2 
16536.1 16270.5 15103.9 13963.3 12369.5 10619.6 7791.5 4072.8 2197.9 1515.6 1281.2 1213.5 1182.3 1072.9 447.9 317.7 130.2 52.1 0.0 
135.4 177.1 260.4 458.3 968.7 1526.0 2083.3 2473.9 2848.9 3281.2 3822.8 4380.1 5083.2 5979.0 7525.9 9968.6 13046.6 15744.5 16905.9 
17025.7 16421.5 15702.8 14447.6 12072.7 9223.8 5447.8 2999.9 1859.3 1385.4 1223.9 1151.0 1062.5 447.9 286.5 145.8 67.7 0.0 
135.4 177.1 239.6 380.2 770.8 1302.1 1875.0 2354.1 2718.7 3161.4 3614.5 4104.1 4723.9 5359.3 6203.0 7718.6 10369.6 14072.6 16833.0 
17796.5 17567.4 17057.0 16958.0 16150.7 13239.3 8588.4 4468.7 2630.2 1640.6 1171.9 937.5 838.5 515.6 260.4 182.3 99.0 0.0 
135.4 171.9 218.7 317.7 541.7 1005.2 1531.2 2052.0 2520.8 2895.8 3338.5 3812.4 4281.2 4859.3 5499.9 6359.2 7640.5 9989.4 14025.8 
17431.9 18791.3 18609.0 17984.0 18286.1 17874.6 15702.8 9661.3 4276.0 2005.2 1161.4 755.2 578.1 437.5 244.8 203.1 140.6 0.0 
135.4 166.7 197.9 250.0 359.4 583.3 1010.4 1468.7 1989.5 2484.3 2921.8 3322.9 3796.8 4296.8 4807.2 5473.8 6369.7 7619.6 9447.7 
12499.8 16458.0 19265.2 20103.8 19707.9 19494.4 19525.7 18129.8 12666.4 5562.4 2125.0 854.1 526.0 390.6 312.5 255.2 208.3 0.0 
135.4 156.2 177.1 203.1 250.0 322.9 463.5 723.9 1119.8 1562.5 2020.8 2536.4 3036.4 3546.8 4046.8 4593.7 5281.1 6104.0 7197.8 8692.5 
10900.8 13702.9 17098.6 20207.9 20957.9 20556.9 20103.8 18556.9 14791.4 8072.8 3473.9 1151.0 546.9 416.7 338.5 291.7 0.0 
135.4 156.2 177.1 197.9 239.6 302.1 427.1 661.4 1026.0 1442.7 1901.0 2390.6 2906.2 3421.8 3932.2 4473.9 5140.5 5932.2 7005.1 8546.7 
10562.3 13234.1 16583.0 19812.1 20978.8 20598.6 20020.4 18593.4 15494.5 8984.2 3947.8 1317.7 546.9 427.1 354.2 307.3 0.0 
135.4 151.0 161.5 171.9 182.3 203.1 229.2 281.2 354.2 484.4 697.9 979.1 1343.7 1723.9 2182.2 2671.8 3229.1 3958.3 4791.6 5854.1 7291.5 
8838.4 10932.1 13390.4 16666.3 18796.5 17879.9 15322.6 11728.9 7942.6 5260.3 3135.4 1729.1 833.3 354.2 343.7 0.0 
135.4 140.6 145.8 145.8 145.8 145.8 145.8 145.8 145.8 156.2 166.7 187.5 213.5 255.2 302.1 380.2 489.6 666.7 932.3 1338.5 1916.6 2552.0 3265.6 3796.8 
4249.9 5135.3 6473.8 7088.4 6380.1 5020.7 3661.4 2604.1 1630.2 614.6 93.7 31.2 0.0 
135.4 140.6 140.6 135.4 135.4 130.2 125.0 119.8 119.8 119.8 119.8 119.8 125.0 130.2 140.6 151.0 177.1 224.0 312.5 453.1 656.2 817.7 822.9 666.7 
567.7 734.4 1203.1 1776.0 1838.5 1375.0 750.0 359.4 145.8 57.3 26.0 15.6 0.0 
135.4 135.4 130.2 125.0 119.8 119.8 109.4 104.2 99.0 99.0 99.0 93.7 93.7 88.5 88.5 88.5 93.7 104.2 135.4 203.1 270.8 276.0 171.9 109.4 78.1 67.7 
57.3 57.3 52.1 46.9 41.7 26.0 20.8 20.8 15.6 15.6 0.0 
135.4 130.2 119.8 109.4 104.2 104.2 93.7 88.5 78.1 67.7 62.5 57.3 52.1 46.9 36.5 31.2 26.0 20.8 20.8 20.8 15.6 10.4 10.4 5.2 5.2 5.2 10.4 10.4 5.2 10.4 10.4 10.4 10.4 
10.4 15.6 15.6 0.0 
135.4 119.8 109.4 99.0 93.7 83.3 72.9 57.3 46.9 41.7 31.2 26.0 15.6 15.6 10.4 10.4 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 5.2 5.2 10.4 10.4 
10.4 0.0 
135.4 114.6 99.0 88.5 83.3 67.7 57.3 41.7 31.2 20.8 15.6 10.4 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 5.2 10.4 10.4 
0.0 
135.4 109.4 93.7 83.3 72.9 57.3 41.7 31.2 20.8 10.4 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 5.2 5.2 
0.0 
135.4 109.4 93.7 78.1 67.7 52.1 36.5 26.0 15.6 10.4 5.2 0.0 0.0 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 5.2 
0.0 
135.4 109.4 93.7 78.1 62.5 52.1 31.2 20.8 15.6 5.2 0.0 0.0 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 
0.0 
135.4 109.4 93.7 78.1 62.5 52.1 36.5 26.0 15.6 5.2 0.0 15.6 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
135.4 109.4 93.7 78.1 67.7 52.1 36.5 26.0 20.8 10.4 10.4 15.6 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 0.0 
0.0 
135.4 109.4 93.7 78.1 62.5 52.1 36.5 26.0 20.8 10.4 10.4 20.8 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 
0.0 
